JAJSIK6C February 2020 – December 2024 CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Table 7-14 lists the software hibernate timing requirements.
The internal 32.768kHz crystal is kept enabled by default when the module goes to hibernate.
| ITEM | NAME | DESCRIPTION | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|---|
| THIB_MIN | Minimum hibernate time | 10 | ms | |||
| Twake_from_hib(1) | Hardware wakeup time plus firmware initialization time | 50(2) | ms | |||
| T_APP_CODE_LOAD | App code load time for CC3235MODS and CC3235MODAS | CC3235MODS and CC3235MODAS | Image size (KB) × 1.7 ms | |||
| App code load time for CC3235MODSF and CC3235MODASF | CC3235MODSF and CC3235MODASF | Image size (KB) × 0.06 ms | ||||
Figure 7-7 shows the timing diagram for wake up from the hibernate state.
Figure 7-7 Wake Up From Hibernate Timing Diagram