JAJSQ90 september 2020 TSB41BA3F-EP
PRODUCTION DATA
In environments where connections are mostly static where, connections mostly consist of nodes being powered on and not plugged in, it can be advantageous to shorten the connection time from over 500 milliseconds to less than 100 milliseconds. The Fast Connection Tone Debounce enhancement enables this quick connection behavior while maintaining backward compatibility.
P0: Disconnected
When Fast Connection Tone Debounce is enabled the port immediately starts transmitting connection tones while listen for connection tones. Once a valid connection tone (not continuous tone) is received, connected is set TRUE, fastPowerConnect is set FALSE and the state transitions from P0:Disconnected to P11:Untested to start speed negotiation.
P0:P11
fastPowerConnect = FALSE;
P11: Untested
The port then sends both connection and speed negotiation tones while listening for both connection and speed negotiation tones, it doesn’t wait 10 connection intervals before it sends or listens for speed negotiation tones. Once the speed is successfully negotiated it follows the IEEE-1394-2008 P11:Untested state training and loop free build process.