JAJSQ90 september 2020 TSB41BA3F-EP
PRODUCTION DATA
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
IDD | Supply current 3.3 VDD33 | See (1) | 110 | 150 | mA | ||
VTH | Power status threshold, CPS input(2) | 400-kΩ resistor(2) | 4.7 | 7.5 | V | ||
VOH | High-level output voltage, CTL0, CTL1, D0–D7, PCLK, S5_LKON outputs | VDD33 = 3 to 3.6 V, IOH = –4 mA | 0.85 VDD33 | V | |||
VOL | Low-level output voltage, CTL0, CTL1, D0–D7, PCLK, S5_LKON outputs | IOL = 4 mA | 0.22 VDD33 | V | |||
IOZ | Off-state output current, CTL0, CTL1, D0–D7, S5_LKON I/Os | VO = VDD33 or 0 V | ±20 | μA | |||
IIRST | Pullup current, RESET input | VI = 1.5 V or 0 V | –90 | –20 | μA | ||
VO | TPBIAS output voltage | At rated IO current | 1.665 | 2.015 | V |