JAJSQ90 september 2020 TSB41BA3F-EP
PRODUCTION DATA
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tr | TP differential rise time, transmit | 1394a-2000 | 10% to 90%, At 1394 connector | 0.3 | 0.8 | ns | |
1394b-2002 S400B | 80 | 800 | ps | ||||
tf | TP differential fall time, transmit | 1394a-2000 | 90% to 10%, At 1394 connector | 0.3 | 0.8 | ns | |
1394b-2002 S400B | 80 | 800 | ps | ||||
tsu | Setup time, CTL0, CTL1, D0–D7, LREQ to PCLK | 1394a-2000 | 50% to 50%, See Figure 8-2 | 2.5 | ns | ||
th | Hold time, CTL0, CTL1, D0–D7, LREQ after PCLK | 1394a-2000 | 50% to 50%, See Figure 8-2 | 0 | ns | ||
tsu | Setup time, CTL0, CTL1, D0–D7, LREQ to LCLK_PMC | 1394b | 50% to 50%, See Figure 8-2 | 2.5 | ns | ||
th | Hold time, CTL0, CTL1, D0–D7, LREQ after LCLK_PMC | 1394b | 50% to 50%, See Figure 8-3 | 0 | ns | ||
td | Delay time, PCLK to CTL0, CTL1, D0–D7, PINT | 1394a-2000 and 1394b-2002 | 50% to 50%, See Figure 8-3 | 0.5 | 1.6 | ns |