JAJSLB2E November 2014 – May 2025 DLP9500UV
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| ƒDCLK_x | DCLK_x clock frequency (where x = [A, B, C, or D]) | 200 | 400 | MHz | |
| tc | Clock cycle - DLCK_x | 2.5 | ns | ||
| tw | Pulse duration - DLCK_x | 1.25 | ns | ||
| ts | Setup time - D_x[15:0] and SCTRL_x before DCLK_x | 0.35 | ns | ||
| th | Hold time, D_x[15:0] and SCTRL_x after DCLK_x | 0.35 | ns | ||
| tskew | Skew between any two buses (A ,B, C, and D) | –1.25 | 1.25 | ns | |
Figure 6-1 LVDS Timing Waveforms