JAJSLB2E November 2014 – May 2025 DLP9500UV
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
| VOH | High-level output voltage (1), See Figure 7-4 | VCC = 3V, IOH = –20mA | 2.4 | V | ||
| VOL | Low-level output voltage (1), See Figure 7-4 | VCC = 3.6V, IOH = 15mA | 0.4 | V | ||
| VMBRST | Clocking pulse waveform applied to MBRST[29:0] input pins (supplied by DLPA200s) | –27 | 26.5 | V | ||
| IOZ | High-impedance output current (1) | VCC = 3.6V | 10 | µA | ||
| IOH | High-level output current (1) | VOH = 2.4V, VCC ≥ 3V | –20 | mA | ||
| VOH = 1.7V, VCC ≥ 2.25V | –15 | mA | ||||
| IOL | Low-level output current (1) | VOL = 0.4V, VCC ≥ 3V | 15 | mA | ||
| VOL = 0.4V, VCC ≥ 2.25V | 14 | mA | ||||
| VIH | High-level input voltage (1) | 1.7 | VCC + 0.3 | V | ||
| VIL | Low-level input voltage (1) | –0.3 | 0.7 | V | ||
| IIL | Low-level input current (1) | VCC = 3.6V, VI = 0V | –60 | µA | ||
| IIH | High-level input current (1) | VCC = 3.6V, VI = VCC | 60 | µA | ||
| ICC | Current into VCC pin | VCC = 3.6V, | 2990 | mA | ||
| ICCI | Current into VOFFSET pin (2) | VCCI = 3.6V | 910 | mA | ||
| ICC2 | Current into VCC2 pin | VCC2 = 8.75V | 25 | mA | ||
| PD | Power dissipation | 4.4 | W | |||
| ZIN | Internal differential impedance | 95 | 105 | Ω | ||
| ZLINE | Line differential impedance (PWB, trace) | 90 | 100 | 110 | Ω | |
| CI | Input capacitance (1) | ƒ = 1MHz | 10 | pF | ||
| CO | Output capacitance (1) | ƒ = 1MHz | 10 | pF | ||
| CIM | Input capacitance for MBRST[29:0] pins | ƒ = 1MHz | 270 | 355 | pF | |