JAJSLB2E November 2014 – May 2025 DLP9500UV
PRODUCTION DATA
The DLPA200 DMD micromirror driver is a mixed-signal application-specific integrated circuit (ASIC) that combines the necessary high-voltage power supply generation and micromirror clocking pulse functions for a family of DMDs. The DLPA200 is programmable and controllable to meet all current and anticipated DMD requirements.
The DLPA200 operates from a 12V power supply input. For more detailed information on the DLPA200, see the DLPA200 data sheet.