JAJSLB2E November 2014 – May 2025 DLP9500UV
PRODUCTION DATA
The VCC pins of the DMD should be connected directly to the DMD VCC plane. Decoupling for the VCC should be distributed around the DMD and placed to minimize the distance from the voltage and ground pads. Each decoupling capacitor should have vias directly connected to the ground and power planes. The VCC and GND pads of the DMD should be tied to the VCC and ground planes with their vias.
The VCC2Voltage can be routed to the DMD as a trace. Decoupling capacitors should be placed to minimize the distance from the DMD’s VCC2 and ground pads. Using a wide etch from the decoupling capacitors to the DMD connection will reduce inductance and improve decoupling performance.