JAJSLB2E November 2014 – May 2025 DLP9500UV
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| |VID| | Input differential voltage (absolute difference) | 100 | 400 | 600 | mV |
| VCM | Common mode voltage | 1200 | mV | ||
| VLVDS | LVDS voltage | 0 | 2000 | mV | |
| tr | Rise time (20% to 80%) | 100 | 400 | ps | |
| tr | Fall time (80% to 20%) | 100 | 400 | ps | |
Figure 6-2 LVDS Waveform Requirements