JAJSLB2E November 2014 – May 2025 DLP9500UV
PRODUCTION DATA
The DLPA200 generates the micromirror clocking pulses for the DMD. The DMD-drive outputs from the DLPA200 (MBRST[29:0] should be routed with a minimum trace width of 11mil and a minimum spacing of 15mil. The VCC and VCC2 traces from the output capacitors to the DLPA200 should also be routed with a minimum trace width and spacing of 11mil and 15mil, respectively. See DLPA200 Digital Micromirror Device Driver Data Sheet for mechanical package and layout information.