SFFS983 August 2025 MSPM0G1518 , MSPM0G1519 , MSPM0G3518 , MSPM0G3519
In case the 12-bit DAC is unavailable, an external input can be connected to the positive terminal input and the negative terminal is fed by internal DAC8 (COMPDAC). Software can vary the DAC8 setting and check the output from COMP (for example, 0 or 1).