SFFS983 August 2025 MSPM0G1518 , MSPM0G1519 , MSPM0G3518 , MSPM0G3519
A digital clock monitor is provided to verify that MCLK is active. An MCLK fault is asserted by the MCLK monitor if there is no MCLK activity within a period of 1 to 12 LFCLK cycles. An MCLK fault is always considered fatal to the system and generates a BOOTRST.
The MCLK monitor can be enabled once LFCLK is configured and running. To enable the MCLK monitor, set the MCLKDEADCHK bit in the MCLKCFG register in SYSCTL. When enabled, the MCLK monitor runs in all operating modes except for STANDBY1 and SHUTDOWN.