SFFS983 August 2025 MSPM0G1518 , MSPM0G1519 , MSPM0G3518 , MSPM0G3519
This test checks if the window comparator is working. As part of the ADC7 and ADC2 tests (or a separate test), the input voltage level on a test channel can be set to thresholds outside the predefined thresholds. The test checks if the window comparator logic detects the conditions outside the predefined thresholds.