SFFS983 August 2025 MSPM0G1518 , MSPM0G1519 , MSPM0G3518 , MSPM0G3519
TI recommends using a windowed watchdog timer (WWDT) to monitor the application program sequence. The WWDT can be used to generate a reset or an interrupt if the application software does not successfully reset the watchdog within a specified window of time. Key features of the WWDT include:
For more details, see the WWDT chapter of the MSPM0 G-Series 80-MHz Microcontrollers Technical Reference Manual.