SFFS983 August 2025 MSPM0G1518 , MSPM0G1519 , MSPM0G3518 , MSPM0G3519
At start-up, the counter can be configured in the interval-timer mode and the clock dividers can be configured to smaller values so that the counter overflows fast. In the interrupt routine, WDT can be reset using the RSTCTL register. If the WDT timer does not timeout in the given time, an error is flagged.