SFFS983 August 2025 MSPM0G1518 , MSPM0G1519 , MSPM0G3518 , MSPM0G3519
The RAM in MSPM0Gx51x parts have ECC check bits associated with each 64 bits of data. When RAM contents are read, an ECC check is performed which can do single-error correction and double-error detection.