SFFS983 August 2025 MSPM0G1518 , MSPM0G1519 , MSPM0G3518 , MSPM0G3519
This test method involves writing a known value to different addresses in the memory map, reading back the values, and checking the read-back value. The peripheral region is covered when the respective static register tests execute. Depending on the application use, the flash and SRAM regions can be tested so the address is in powers of two.