SFFS983 August 2025 MSPM0G1518 , MSPM0G1519 , MSPM0G3518 , MSPM0G3519
The brownout circuit can be configured to monitor the external supply (VDD) above the BOR reset level. If tripped, the monitor generates a non-maskable interrupt (NMI) event and reconfigures the BOR circuit to be a BOR supervisor reset. This allows software to either warn the user of a depleting battery, or initiate a graceful shutdown of the system application, before the BOR circuit issues a BOR supervisor reset.