SFFS983 August 2025 MSPM0G1518 , MSPM0G1519 , MSPM0G3518 , MSPM0G3519
The SPI can be placed into an internal loopback in controller mode by setting the LBM bit in the SPI.CTL1 register. In loopback mode, data transmitted on the TX output is received on the RX input. FIFO related faults can be diagnosed using this test. For checking the clock setting, the test execution time can be timed using timers.