SFFS983 August 2025 MSPM0G1518 , MSPM0G1519 , MSPM0G3518 , MSPM0G3519
In this method, any one of the bit values is flipped and a read from the same location is performed. The test checks that a parity error occurs. Using unchecked memory aperture, data bits can be written independent of parity bits. When the same location is accessed from a parity checked region, a parity error occurs. This can be used to check the functioning of parity logic.