SFFS983 August 2025 MSPM0G1518 , MSPM0G1519 , MSPM0G3518 , MSPM0G3519
In this test method, one input to the comparator is connected to DAC, the other input of comparator is connected to the internal 8-bit DAC. The result of the comparison can be checked using the comparator output monitoring.