SLAAEO4 November 2025 MSPM0G3507 , MSPM0L1306
If debugging the MSPM0 device with a standalone debugger, check the hardware pin assignment. To successfully connect the device, verify that SWDIO and SWCLK are well-connected in correct order. Sometimes, the debugger does not power the device by default; check that the device is properly powered using the onboard or external power rail.
If debugging MSPM0 in a noisy environment, try a lower debugging rate, or add a small capacitor in parallel to the SWCLK and SWDIO pin.