SLAAEO4 November 2025 MSPM0G3507 , MSPM0L1306
When configures BOOTCFG4 to protect NONMAIN, the entire NONMAIN region is write-locked. This makes the region functionally immutable when the boot configuration routine transfers execution to either the bootstrap loader or the user application code in the MAIN flash. Any attempt to program or erase the NONMAIN by the application code or the bootstrap loader results in a hardware flash operation error, and the sector remains unmodified.