SLAAEO4 November 2025 MSPM0G3507 , MSPM0L1306
BCR supports modifying the SWD access policy through the BOOTCFG0.SWDP_MODE field, which configures the device in a maximally restrictive state (level 2).
When level 2 is selected (SW-DP disabled), the physical debug port (SW-DP) is completely disabled, and all of the SWD-accessible functions (application debug, mass erase, factory reset, and TI failure analysis) are inaccessible through the SWD, regardless of individual configurations.
If the BSL is enabled, then the mass erase and factory reset configuration fields are still used by the BSL to authorize mass erase or factory reset commands originating from the BSL interface. See Section 3.2 for details.