SLAAEO4 November   2025 MSPM0G3507 , MSPM0L1306

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
    1. 1.1 Terminology
  5. NONMAIN Architecture
    1. 2.1 MSPM0 Family Overview
    2. 2.2 NONMAIN Configuration Overview
    3. 2.3 NONMAIN Memory
  6. NONMAIN Configuration
    1. 3.1 BCR Configuration
      1. 3.1.1 BCR Configuration ID
      2. 3.1.2 Serial Wire Debug (SWD) Policy
        1. 3.1.2.1 Access Policy
        2. 3.1.2.2 Debug Policy
          1. 3.1.2.2.1 Plain Text Password Example
          2. 3.1.2.2.2 SHA2-256 Password Example
        3. 3.1.2.3 Mass Erase and Factory Reset Policy
        4. 3.1.2.4 TI Failure Analysis
      3. 3.1.3 Flash Memory Static Write Protection
        1. 3.1.3.1 MAIN Flash Static Write Protection
        2. 3.1.3.2 NONMAIN Flash Static Write Protection
      4. 3.1.4 Customer Secure Code (CSC)
        1. 3.1.4.1 CSC Policy
        2. 3.1.4.2 Flash Bank Swap Policy
        3. 3.1.4.3 Debug Hold
      5. 3.1.5 Fast Boot Mode
      6. 3.1.6 Application Digest Check
        1. 3.1.6.1 CRC32 Digest Check Example
        2. 3.1.6.2 SHA2-256 Digest Check Example
      7. 3.1.7 BSL Policy
      8. 3.1.8 BCR Checksum
        1. 3.1.8.1 CRC Check Fail Handling
    2. 3.2 BSL Configuration
      1. 3.2.1 BSL Configuration ID
      2. 3.2.2 Invoke Pin Configuration
      3. 3.2.3 ROM-Based Communication Interface
        1. 3.2.3.1 UART Interface
        2. 3.2.3.2 I2C Interface
        3. 3.2.3.3 USB Interface
      4. 3.2.4 Flash Plug-in Interface
      5. 3.2.5 Alternative BSL Interface
      6. 3.2.6 BSL Security Configuration
        1. 3.2.6.1 Access Password
        2. 3.2.6.2 Read-Out Feature
        3. 3.2.6.3 Alert Feature
        4. 3.2.6.4 Application Integrity Check
      7. 3.2.7 BSL Checksum
        1. 3.2.7.1 CRC Check Fail Handling
  7. NONMAIN Configuration With SysConfig
    1. 4.1 SysConfig Introduction
    2. 4.2 BCR Configuration with SysConfig
      1. 4.2.1 Password Configuration
      2. 4.2.2 Flash Static Write Protection
      3. 4.2.3 Other BCR Configurations
    3. 4.3 BSL Configuration With SysConfig
      1. 4.3.1 BSL Access Password
      2. 4.3.2 BSL Invoke Pin Configuration
      3. 4.3.3 BSL Communication Interface
      4. 4.3.4 Flash Plug-in Interface
      5. 4.3.5 Alternative BSL Interface
      6. 4.3.6 Other BCR Configurations
  8. NONMAIN Configuration in Application Code
  9. NONMAIN Operation with IDE Tool
    1. 6.1 NONMAIN Configuration Files
    2. 6.2 Project Erase Property
    3. 6.3 Password-Protected Debug
  10. NONMAIN Operation with Programmer Tool
    1. 7.1 NONMAIN Operation with UniFlash
    2. 7.2 NONMAIN Operation with J-Flash
    3. 7.3 NONMAIN Operation with C-GANG
    4. 7.4 NONMAIN Operation with MSP-GANG
  11. Frequently Asked Questions (FAQs)
    1. 8.1 MCU Locked State Analysis
      1. 8.1.1 Hardware Issue Analysis
        1. 8.1.1.1 Hardware Circuit Design
        2. 8.1.1.2 Debugger Connection
        3. 8.1.1.3 External Reset Signal
      2. 8.1.2 Software Issue Analysis
        1. 8.1.2.1 CPU Enters a Fault State
        2. 8.1.2.2 BCR Configuration
        3. 8.1.2.3 Low Power Mode (STOP or STANDBY)
        4. 8.1.2.4 SHUTDOWN IO State
        5. 8.1.2.5 SWD IO Function
        6. 8.1.2.6 WDT or IWDT Reset
        7. 8.1.2.7 Software POR or BOOTRST
    2. 8.2 Unlock the MSPM0 Device
      1. 8.2.1 Force MCU to Enter BSL Mode
      2. 8.2.2 Send BSL Command
      3. 8.2.3 Generate DSSM Command
    3. 8.3 Debug Error Overview
      1. 8.3.1 No Error Code: DAP Connection Error
      2. 8.3.2 No Error Code: Connection to MSPM0 Core Failed
      3. 8.3.3 Error - 6305: PRSC Module Failed to Write a Routine Register
      4. 8.3.4 Error - 260: An Attempt to Connect to the XDS110 Failed
      5. 8.3.5 Error - 261: Invalid Response From the XDS110
      6. 8.3.6 Error - 615: Target Fails to Identify a Correctly Formatted SWD Header
      7. 8.3.7 Error - 1001: Requested Operation is not Supported on This Device
      8. 8.3.8 Error - 2131: Unable to Access Device Register
    4. 8.4 MSPM0 Boot Diagnostic
  12. Summary
  13. 10References

MAIN Flash Static Write Protection

For devices with up to 32KB flash memory, included is a FLASHSWP0.DATA field to protect the whole 32KB memory. A value of 0 indicates the write protection applies to the corresponding sector. For FLASHSWP0, the 1 bit represents 1 sector in flash memory (1KB).

For devices with up to 256KB flash memory, included are the FLASHSWP0 and FLASHSWP1 fields to protect the complete 256KB memory. A value of 0 indicates the write protection applies to the corresponding sectors. For FLASHSWP1, 1 bit represents 8 sectors in flash memory, and the lower 4 bits are ignored.

For the devices with up to 512KB flash memory, included are the FLASHSWP0, FLASHSWP1 and FLASHSWP2 fields to protect the whole 512KB memory. A value of 0 indicates the write protection applies to the corresponding sectors. For FLASHSWP2, 1 bit represents 8 sectors in flash memory, starting from 256K.

Note: When bank swap features are enabled and swapped in multibank devices, the static write protection address also swaps.