SLAU144K December 2004 – August 2022 MSP430AFE221 , MSP430AFE222 , MSP430AFE223 , MSP430AFE231 , MSP430AFE232 , MSP430AFE233 , MSP430AFE251 , MSP430AFE252 , MSP430AFE253 , MSP430F2001 , MSP430F2002 , MSP430F2003 , MSP430F2011 , MSP430F2012 , MSP430F2013 , MSP430F2101 , MSP430F2111 , MSP430F2112 , MSP430F2121 , MSP430F2122 , MSP430F2131 , MSP430F2132 , MSP430F2132-EP , MSP430F2232 , MSP430F2234 , MSP430F2252 , MSP430F2252-Q1 , MSP430F2254 , MSP430F2272 , MSP430F2272-Q1 , MSP430F2274 , MSP430F2274-EP , MSP430F233 , MSP430F2330 , MSP430F235 , MSP430F2350 , MSP430F2370 , MSP430F2410 , MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F247 , MSP430F2471 , MSP430F248 , MSP430F2481 , MSP430F249 , MSP430F2491 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619 , MSP430G2001 , MSP430G2101 , MSP430G2102 , MSP430G2111 , MSP430G2112 , MSP430G2121 , MSP430G2131 , MSP430G2132 , MSP430G2152 , MSP430G2153 , MSP430G2201 , MSP430G2201-Q1 , MSP430G2202 , MSP430G2203 , MSP430G2210 , MSP430G2211 , MSP430G2212 , MSP430G2213 , MSP430G2221 , MSP430G2230 , MSP430G2231 , MSP430G2231-Q1 , MSP430G2232 , MSP430G2233 , MSP430G2252 , MSP430G2253 , MSP430G2302 , MSP430G2303 , MSP430G2312 , MSP430G2313 , MSP430G2332 , MSP430G2333 , MSP430G2352 , MSP430G2353 , MSP430G2402 , MSP430G2403 , MSP430G2412 , MSP430G2413 , MSP430G2432 , MSP430G2433 , MSP430G2444 , MSP430G2452 , MSP430G2453 , MSP430G2513 , MSP430G2533 , MSP430G2544 , MSP430G2553 , MSP430G2744 , MSP430G2755 , MSP430G2855 , MSP430G2955 , MSP430TCH5E
RLAM.A | Rotate left arithmetically the 20-bit CPU register content | ||
RLAM.[W] | Rotate left arithmetically the 16-bit CPU register content | ||
Syntax |
RLAM.A #n,Rdst | 1 ≤ n ≤ 4 | |
RLAM.W #n,Rdst
or
RLAM #n,Rdst | 1 ≤ n ≤ 4 | ||
Operation | C ← MSB ← MSB-1 .... LSB+1 ← LSB ← 0 | ||
Description | The destination operand is shifted arithmetically left one, two, three, or four positions as shown in Figure 4-43. RLAM works as a multiplication (signed and unsigned) with 2, 4, 8, or 16. The word instruction RLAM.W clears the bits Rdst.19:16. | ||
Note : This instruction does not use the extension word. | |||
Status Bits | N: | Set if result is negative | |
.A: Rdst.19 = 1, reset if Rdst.19 = 0 | |||
.W: Rdst.15 = 1, reset if Rdst.15 = 0 | |||
Z: | Set if result is zero, reset otherwise | ||
C: | Loaded from the MSB (n = 1), MSB-1 (n = 2), MSB-2 (n = 3), MSB-3 (n = 4) | ||
V: | Undefined | ||
Mode Bits | OSCOFF, CPUOFF, and GIE are not affected. | ||
Example | The 20-bit operand in R5 is shifted left by three positions. It operates equal to an arithmetic multiplication by 8. |
RLAM.A #3,R5 ; R5 = R5 x 8