SLAU144K December 2004 – August 2022 MSP430AFE221 , MSP430AFE222 , MSP430AFE223 , MSP430AFE231 , MSP430AFE232 , MSP430AFE233 , MSP430AFE251 , MSP430AFE252 , MSP430AFE253 , MSP430F2001 , MSP430F2002 , MSP430F2003 , MSP430F2011 , MSP430F2012 , MSP430F2013 , MSP430F2101 , MSP430F2111 , MSP430F2112 , MSP430F2121 , MSP430F2122 , MSP430F2131 , MSP430F2132 , MSP430F2132-EP , MSP430F2232 , MSP430F2234 , MSP430F2252 , MSP430F2252-Q1 , MSP430F2254 , MSP430F2272 , MSP430F2272-Q1 , MSP430F2274 , MSP430F2274-EP , MSP430F233 , MSP430F2330 , MSP430F235 , MSP430F2350 , MSP430F2370 , MSP430F2410 , MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F247 , MSP430F2471 , MSP430F248 , MSP430F2481 , MSP430F249 , MSP430F2491 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619 , MSP430G2001 , MSP430G2101 , MSP430G2102 , MSP430G2111 , MSP430G2112 , MSP430G2121 , MSP430G2131 , MSP430G2132 , MSP430G2152 , MSP430G2153 , MSP430G2201 , MSP430G2201-Q1 , MSP430G2202 , MSP430G2203 , MSP430G2210 , MSP430G2211 , MSP430G2212 , MSP430G2213 , MSP430G2221 , MSP430G2230 , MSP430G2231 , MSP430G2231-Q1 , MSP430G2232 , MSP430G2233 , MSP430G2252 , MSP430G2253 , MSP430G2302 , MSP430G2303 , MSP430G2312 , MSP430G2313 , MSP430G2332 , MSP430G2333 , MSP430G2352 , MSP430G2353 , MSP430G2402 , MSP430G2403 , MSP430G2412 , MSP430G2413 , MSP430G2432 , MSP430G2433 , MSP430G2444 , MSP430G2452 , MSP430G2453 , MSP430G2513 , MSP430G2533 , MSP430G2544 , MSP430G2553 , MSP430G2744 , MSP430G2755 , MSP430G2855 , MSP430G2955 , MSP430TCH5E
The output data format is configurable in twos complement, offset binary or unipolar mode as shown in Table 27-3. The data format is selected by the SD24DF and SD24UNI bits.
| SD24UNI | SD24DF | Format | Analog Input | SD24MEMx(1) | Digital Filter Output (OSR = 256) |
|---|---|---|---|---|---|
| 0 | 0 | Bipolar offset binary | +FSR | FFFF | FFFFFF |
| ZERO | 8000 | 800000 | |||
| -FSR | 0000 | 000000 | |||
| 0 | 1 | Bipolar twos compliment | +FSR | 7FFF | 7FFFFF |
| ZERO | 0000 | 000000 | |||
| -FSR | 8000 | 800000 | |||
| 1 | 0 | Unipolar | +FSR | FFFF | FFFFFF |
| ZERO | 0000 | 800000 | |||
| -FSR | 0000 | 000000 |
Offset Measurements and Data Format
Any offset measurement done either externally or using the internal differential pair A7 would be appropriate only when the channel is operating under bipolar mode with SD24UNI = 0.
If the measured value is to be used in the unipolar mode for offset correction it needs to be multiplied by two.
Figure 27-6 shows the relationship between the full-scale input voltage range from -VFSR to +VFSR and the conversion result. The data formats are illustrated.
Figure 27-6 Input Voltage vs Digital Output