SLAU144K December 2004 – August 2022 MSP430AFE221 , MSP430AFE222 , MSP430AFE223 , MSP430AFE231 , MSP430AFE232 , MSP430AFE233 , MSP430AFE251 , MSP430AFE252 , MSP430AFE253 , MSP430F2001 , MSP430F2002 , MSP430F2003 , MSP430F2011 , MSP430F2012 , MSP430F2013 , MSP430F2101 , MSP430F2111 , MSP430F2112 , MSP430F2121 , MSP430F2122 , MSP430F2131 , MSP430F2132 , MSP430F2132-EP , MSP430F2232 , MSP430F2234 , MSP430F2252 , MSP430F2252-Q1 , MSP430F2254 , MSP430F2272 , MSP430F2272-Q1 , MSP430F2274 , MSP430F2274-EP , MSP430F233 , MSP430F2330 , MSP430F235 , MSP430F2350 , MSP430F2370 , MSP430F2410 , MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F247 , MSP430F2471 , MSP430F248 , MSP430F2481 , MSP430F249 , MSP430F2491 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619 , MSP430G2001 , MSP430G2101 , MSP430G2102 , MSP430G2111 , MSP430G2112 , MSP430G2121 , MSP430G2131 , MSP430G2132 , MSP430G2152 , MSP430G2153 , MSP430G2201 , MSP430G2201-Q1 , MSP430G2202 , MSP430G2203 , MSP430G2210 , MSP430G2211 , MSP430G2212 , MSP430G2213 , MSP430G2221 , MSP430G2230 , MSP430G2231 , MSP430G2231-Q1 , MSP430G2232 , MSP430G2233 , MSP430G2252 , MSP430G2253 , MSP430G2302 , MSP430G2303 , MSP430G2312 , MSP430G2313 , MSP430G2332 , MSP430G2333 , MSP430G2352 , MSP430G2353 , MSP430G2402 , MSP430G2403 , MSP430G2412 , MSP430G2413 , MSP430G2432 , MSP430G2433 , MSP430G2444 , MSP430G2452 , MSP430G2453 , MSP430G2513 , MSP430G2533 , MSP430G2544 , MSP430G2553 , MSP430G2744 , MSP430G2755 , MSP430G2855 , MSP430G2955 , MSP430TCH5E
Table 6-5 lists the memory-mapped registers for the DMA. All register offset addresses not listed in Table 6-5 should be considered as reserved locations and the register contents should not be modified.
| Address | Acronym | Register Name | Type | Reset | Section |
|---|---|---|---|---|---|
| 122h | DMACTL0 | DMA control 0 | Read/write | 00h with POR | Section 6.4.1 |
| 124h | DMACTL1 | DMA control 1 | Read/write | 00h with POR | Section 6.4.2 |
| 126h | DMAIV | DMA interrupt vector | Read/write | 00h with POR | Section 6.4.7 |
| 1D0h | DMA0CTL | DMA channel 0 control | Read/write | 00h with POR | Section 6.4.3 |
| 1D2h | DMA0SA | DMA channel 0 source address | Read/write | Unchanged | Section 6.4.4 |
| 1D6h | DMA0DA | DMA channel 0 destination address | Read/write | Unchanged | Section 6.4.5 |
| 1DAh | DMA0SZ | DMA channel 0 transfer size | Read/write | Unchanged | Section 6.4.6 |
| 1DCh | DMA1CTL | DMA channel 1 control | Read/write | 00h with POR | Section 6.4.3 |
| 1DEh | DMA1SA | DMA channel 1 source address | Read/write | Unchanged | Section 6.4.4 |
| 1E2h | DMA1DA | DMA channel 1 destination address | Read/write | Unchanged | Section 6.4.5 |
| 1E6h | DMA1SZ | DMA channel 1 transfer size | Read/write | Unchanged | Section 6.4.6 |
| 1E8h | DMA2CTL | DMA channel 2 control | Read/write | 00h with POR | Section 6.4.3 |
| 1EAh | DMA2SA | DMA channel 2 source address | Read/write | Unchanged | Section 6.4.4 |
| 1EEh | DMA1DA | DMA channel 2 destination address | Read/write | Unchanged | Section 6.4.5 |
| 1F2h | DMA2SZ | DMA channel 2 transfer size | Read/write | Unchanged | Section 6.4.6 |
DMA Control 0 Register
DMACTL0 is shown in Figure 6-6 and described in Table 6-6.
Return to Table 6-5.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| Reserved | DMA2TSELx | ||||||
| rw-(0) | rw-(0) | rw-(0) | rw-(0) | rw-(0) | rw-(0) | rw-(0) | rw-(0) |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DMA1TSELx | DMA0TSELx | ||||||
| rw-(0) | rw-(0) | rw-(0) | rw-(0) | rw-(0) | rw-(0) | rw-(0) | rw-(0) |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-12 | Reserved | R/W | 0h | |
| 11-8 | DMA2TSELx | R/W | 0h | DMA trigger select. These bits select the DMA transfer trigger. 0000b = DMAREQ bit (software trigger) 0001b = TACCR2 CCIFG bit 0010b = TBCCR2 CCIFG bit 0011b = Serial data received UCA0RXIFG 0100b = Serial data transmit ready UCA0TXIFG 0101b = DAC12_0CTL DAC12IFG bit 0110b = ADC12 ADC12IFGx bit 0111b = TACCR0 CCIFG bit 1000b = TBCCR0 CCIFG bit 1001b = Serial data received UCA1RXIFG 1010b = Serial data transmit ready UCA1TXIFG 1011b = Multiplier ready 1100b = Serial data received UCB0RXIFG 1101b = Serial data transmit ready UCB0TXIFG 1110b = DMA0IFG bit triggers DMA channel 1 1111b = External trigger DMAE0 |
| 7-4 | DMA1TSELx | R/W | 0h | Same as DMA2TSELx |
| 3-0 | DMA0TSELx | R/W | 0h | Same as DMA2TSELx |
DMA Control 1 Register
DMACTL1 is shown in Figure 6-7 and described in Table 6-7.
Return to Table 6-5.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| Reserved | |||||||
| r-0 | r-0 | r-0 | r-0 | r-0 | r-0 | r-0 | r-0 |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | DMAONFETCH | ROUNDROBIN | ENNMI | ||||
| r-0 | r-0 | r-0 | r-0 | r-0 | rw-(0) | rw-(0) | rw-(0) |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-3 | Reserved | R | 0h | |
| 2 | DMAONFETCH | R/W | 0h | DMA on fetch 0b = The DMA transfer occurs immediately. 1b = The DMA transfer occurs on next instruction fetch after the trigger. |
| 1 | ROUNDROBIN | R/W | 0h | Round robin. This bit enables the round-robin DMA channel priorities. 0b = DMA channel priority is DMA0, DMA1, DMA2 1b = DMA channel priority changes with each transfer |
| 0 | ENNMI | R/W | 0h | Enable NMI. This bit enables the interruption of a DMA transfer by an NMI interrupt. When an NMI interrupts a DMA transfer, the current transfer is completed normally, further transfers are stopped, and DMAABORT is set. 0b = NMI interrupt does not interrupt DMA transfer 1b = NMI interrupt interrupts a DMA transfer |
DMA Channel x Control Register
DMAxCTL are shown in Figure 6-8 and described in Table 6-8.
Return to Table 6-5.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| Reserved | DMADTx | DMADSTINCRx | DMASRCINCRx | ||||
| rw-(0) | rw-(0) | rw-(0) | rw-(0) | rw-(0) | rw-(0) | rw-(0) | rw-(0) |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DMADSTBYTE | DMASRCBYTE | DMALEVEL | DMAEN | DMAIFG | DMAIE | DMAABORT | DMAREQ |
| rw-(0) | rw-(0) | rw-(0) | rw-(0) | rw-(0) | rw-(0) | rw-(0) | rw-(0) |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | Reserved | R/W | 0h | Reserved |
| 14-12 | DMADTx | R/W | 0h | DMA transfer mode
000b = Single transfer 001b = Block transfer 010b = Burst-block transfer 011b = Burst-block transfer 100b = Repeated single transfer 101b = Repeated block transfer 110b = Repeated burst-block transfer 111b = Repeated burst-block transfer |
| 11-10 | DMADSTINCRx | R/W | 0h | DMA destination increment. This bit selects automatic incrementing or decrementing of the destination address after each byte or word transfer. When DMADSTBYTE = 1, the destination address increments or decrements by one. When DMADSTBYTE = 0, the destination address increments or decrements by two. The DMAxDA is copied into a temporary register and the temporary register is incremented or decremented. DMAxDA is not incremented or decremented.
00b = Destination address is unchanged 01b = Destination address is unchanged 10b = Destination address is decremented 11b = Destination address is incremented |
| 9-8 | DMASRCINCRx | R/W | 0h | DMA source increment. This bit selects automatic incrementing or decrementing of the source address for each byte or word transfer. When DMASRCBYTE = 1, the source address increments or decrements by one. When DMASRCBYTE = 0, the source address increments or decrements by two. The DMAxSA is copied into a temporary register and the temporary register is incremented or decremented. DMAxSA is not incremented or decremented.
00b = Source address is unchanged 01b = Source address is unchanged 10b = Source address is decremented 11b = Source address is incremented |
| 7 | DMADSTBYTE | R/W | 0h | DMA destination byte. This bit selects the destination as a byte or word. 0b = Word 1b = Byte |
| 6 | DMASRCBYTE | R/W | 0h | DMA source byte. This bit selects the source as a byte or word. 0b = Word 1b = Byte |
| 5 | DMALEVEL | R/W | 0h | DMA level. This bit selects between edge-sensitive and level-sensitive triggers. 0b = Edge sensitive (rising edge) 1b = Level sensitive (high level) |
| 4 | DMAEN | R/W | 0h | DMA enable 0b = Disabled 1b = Enabled |
| 3 | DMAIFG | R/W | 0h | DMA interrupt flag 0b = No interrupt pending 1b = Interrupt pending |
| 2 | DMAIE | R/W | 0h | DMA interrupt enable 0b = Disabled 1b = Enabled |
| 1 | DMAABORT | R/W | 0h | DMA abort. This bit indicates if a DMA transfer was interrupt by an NMI. 0b = DMA transfer not interrupted 1b = DMA transfer was interrupted by NMI |
| 0 | DMAREQ | R/W | 0h | DMA request. Software-controlled DMA start. DMAREQ is reset automatically. 0b = No DMA start 1b = Start DMA |
DMA Channel x Source Address Register
DMAxSA is shown in Figure 6-9 and described in Table 6-9.
Return to Table 6-5.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| Reserved | |||||||
| r-0 | r-0 | r-0 | r-0 | r-0 | r-0 | r-0 | r-0 |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | DMAxSA | ||||||
| r-0 | r-0 | r-0 | r-0 | rw | rw | rw | rw |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| DMAxSA | |||||||
| rw | rw | rw | rw | rw | rw | rw | rw |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DMAxSA | |||||||
| rw | rw | rw | rw | rw | rw | rw | rw |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-0 | DMAxSA | R/W | Unchanged | DMA source address The source address register points to the DMA source address for single transfers or the first source address for block transfers. The source address register remains unchanged during block and burst-block transfers. Devices that have addressable memory range 64KB or less contain a single word for the DMAxSA. The upper word is automatically cleared when writing using word operations. Reads from this location are always read as zero. Devices that have addressable memory range that is more than 64KB contain an additional word for the source address. Bits 15-4 of this additional word are reserved and always read as zero. When writing to DMAxSA with word formats, this additional word is automatically cleared. Reads of this additional word using word formats are always read as zero. |
DMA Channel x Destination Address Register
DMAxDA is shown in Figure 6-10 and described in Table 6-10.
Return to Table 6-5.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| Reserved | |||||||
| r-0 | r-0 | r-0 | r-0 | r-0 | r-0 | r-0 | r-0 |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | DMAxDA | ||||||
| r-0 | r-0 | r-0 | r-0 | rw | rw | rw | rw |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| DMAxDA | |||||||
| rw | rw | rw | rw | rw | rw | rw | rw |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DMAxDA | |||||||
| rw | rw | rw | rw | rw | rw | rw | rw |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-0 | DMAxDA | R/W | Unchanged | DMA destination address The destination address register points to the DMA destination address for single transfers or the first destination address for block transfers. The destination address register remains unchanged during block and burst-block transfers. Devices that have addressable memory range 64KB or less contain a single word for the DMAxDA. Devices that have addressable memory range that is more than 64KB contain an additional word for the destination address. Bits 15-4 of this additional word are reserved and always read as zero. When writing to DMAxDA with word formats, this additional word is automatically cleared. Reads of this additional word using word formats are always read as zero. |
DMA Channel x Size Register
DMAxSZ is shown in Figure 6-11 and described in Table 6-11.
Return to Table 6-5.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| DMAxSZ | |||||||
| rw | rw | rw | rw | rw | rw | rw | rw |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DMAxSZ | |||||||
| rw | rw | rw | rw | rw | rw | rw | rw |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-0 | DMAxSZ | R/W | Unchanged | DMA size. The DMA size register defines the number of byte/word data per block transfer. DMAxSZ register decrements with each word or byte transfer. When DMAxSZ decrements to 0, it is immediately and automatically reloaded with its previously initialized value.
00000h = Transfer is disabled 00001h = 1 byte or word to be transferred 00002h = 2 bytes or words have to be transferred ⋮ 0FFFFh = 65535 bytes or words have to be transferred |
DMA Interrupt Vector Register
DMAIV is shown in Figure 6-12 and described in Table 6-12.
Return to Table 6-5.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| DMAIVx | |||||||
| r-0 | r-0 | r-0 | r-0 | r-0 | r-0 | r-0 | r-0 |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DMAIVx | |||||||
| r-0 | r-0 | r-0 | r-0 | r-(0) | r-(0) | r-(0) | r-0 |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-0 | DMAIVx | R | 0h | DMA interrupt vector value. See Table 6-13. |
| DMAIV Contents | Interrupt Source | Interrupt Flag | Interrupt Priority |
|---|---|---|---|
| 00h | No interrupt pending | – | |
| 02h | DMA channel 0 | DMA0IFG | Highest |
| 04h | DMA channel 1 | DMA1IFG | |
| 06h | DMA channel 2 | DMA2IFG | |
| 08h | Reserved | – | |
| 0Ah | Reserved | – | |
| 0Ch | Reserved | – | |
| 0Eh | Reserved | – | Lowest |