SPRABI1D January 2018 β July 2022 66AK2E05 , 66AK2G12 , 66AK2H06 , 66AK2H12 , 66AK2H14 , 66AK2L06 , AM5K2E02 , AM5K2E04 , SM320C6678-HIREL , TMS320C6652 , TMS320C6654 , TMS320C6655 , TMS320C6657 , TMS320C6670 , TMS320C6671 , TMS320C6672 , TMS320C6674 , TMS320C6678
This section discusses the proper electrical interface between JEDEC-compliant DDR3 SDRAMs and UDIMMs to the Texas Instruments KeyStone DSP family DDR3 controller. These sections also provide details for the electrical pin connectivity between the DSP DDR3 interface and DDR3 SDRAM or UDIMM. This is not an all-inclusive listing of available parts as DRAM manufacturers are continuously developing higher density parts or obsoleting others. It should also be noted that not all DSPs will have the same bus width. For details, see the device-specific data sheet. This section assumes both 32-bit and 64-bit wide buses are used.