SPRACN9E september 2022 – may 2023 AM67 , AM67A , AM68 , AM68A , AM69 , AM69A , DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4AEN-Q1 , TDA4VEN-Q1 , TDA4VM , TDA4VM-Q1
Skew within the CK and ADDR_CTRL net classes directly reduces setup and hold margin for the ADDR_CTRL nets. Thus, this skew must be controlled. The routed PCB track has a delay proportional to its length. Thus, the delay skew must be managed through matching the lengths of the routed tracks within a defined group of signals. The only way to practically match skew on a PCB is to lengthen the shorter traces up to the length of the longest net in the net class and its associated clock.
Table 2-6 lists the limits for the individual segments that comprise the routing from the processor to the SDRAM. These segment lengths coincide with the CK and ADDR_CTRL topology diagram shown previously in Table 2-6, Figure 2-7, and Figure 2-8. By controlling the routed lengths for the same segments of all signals in a routing group, the signal delay skews are controlled. Most PCB layout tools can be configured to generate reports to assist with this validation. If this cannot be generated automatically, this must be generated and verified manually.
These parameters are recommendations only, intended to get the design close to success prior to simulation. To ensure the PCB design meets all requirements, it is required the design be simulated and those results compared with the simulation results defined in Section 3.
Number | Parameter | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
LP4_ACRS1 | Propagation delay of net class CK RSAC1 + RSAC2 |
250 (1) | ps | ||
LP4_ACRS2 | Propagation delay of net class ADDR_CTRL RSAC3 + RSAC4, RSAC5 |
250 (1) | ps | ||
LP4_ACRS3 | Skew within net class CK (CK+ to CK- Skew) (RSAC1 + RSAC2) Skew |
0.25 (2) | ps | ||
LP4_ACRS4 | Skew across net class ADDR_CTRL RSAC3 + RSAC4 Skew |
3 | ps | ||
LP4_ACRS5 | Skew between each T-branch signal pair RSAC2 or RSAC4 Skew (7) |
0.1 | ps | ||
LP4_ACRS6 | Skew across ADDR_CTRL and associated CK clock net class RSAC1+ RSAC2, RSAC3 + RSAC4, RSAC5 (9) |
3 | ps | ||
LP4_ACRS7 | Vias per trace | 4 | vias | ||
LP4_ACRS8 | Via Stub Length (8) | 20 | Mils | ||
LP4_ACRS8 | Via count difference | 0 (3) | vias | ||
LP4_ACRS10 | Center-to-center CK to other LPDDR4 trace spacing (4) | 4w | |||
LP4_ACRS11 | Center-to-center ADDR_CTRL to other LPDDR4 trace spacing (4) | 3w | |||
LP4_ACRS12 | Center-to-center ADDR_CTRL to other ADDR_CTRL trace spacing (4) | 3w | |||
LP4_ACRS13 | CK center-to-center spacing (5), (6) | ||||
LP4_ACRS14 | CK spacing to other net (4) | 4w |