SPRAD67D September 2024 – October 2025 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
The processor families support dedicated, peripheral supply (power) pins for USB0, MMC0, ADC0, PLLs and SERDES0. The nominal voltage is 1.8V. An additional 3.3V analog supply is recommended for USB.
AM243x ALX package does not support MMC0 - eMMC, DDRSS, SERDES0 peripherals.
For VDDS_DDR (DDR PHY IO supply) and VDDS_DDR_C (DDR clock IO supply), the recommended supply is 1.1V (when interfaced to LPDDR4 memory - attached device) or 1.2V (when interfaced to DDR4 memory - attached device) based on the memory used.
For more information, see the Recommended Operating Conditions section in the Specifications chapter of the device-specific data sheet.