SPRAD67D September 2024 – October 2025 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
See the AM64x\AM243x DDR Board Design and Layout Guidelines. Use of guidelines simplifies DDR4 or LPDDR4 board layout. Layout guidelines and requirements have been captured as a set of layout (placement and routing) recommendations that allow custom board designers to implement a custom board design that support the required functionality for the memory connection topologies supported by the processor. Any follow-up design support that may be required are provided only for board designs that follow the AM64x\AM243x DDR Board Design and Layout Guidelines.
See the AM64x\AM243x DDR Board Design and Layout Guidelines for the recommended trace impedance for routing the DDRSS (DDR4 or LPDDR4) signals.
For the propagation delay, the delay to be considered for DDR4 or LPDDR4 is the delay related to the traces on the board. Package delay is being updated to the DDR design guide that can be included on a need basis. Reach out to TI over E2E for requirements related to package delay.
The recommendation is to perform signal integrity (SI) simulations during custom board schematic design and the board layout phase.