SPRAD67D September 2024 – October 2025 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
One of the important requirement to be considered in determining layer count is the number of layers required to implement the high-speed DDR4 or LPDDR4 memory interface. Following the recommended layout guidelines typically requires the number of layers used in the EVM or SK (TI recommended) or the layers recommended in the AM64x and AM243x BGA Escape Routing application note. Optimization of layer count can be considered based on the custom board design functionalities.
See the AM64x\AM243x DDR Board Design and Layout Guidelines for further guidance and recommendations for implementing the DDR4 or LPDDR4 memory interface.