SPRAD67D September 2024 – October 2025 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
The recommendation is to identify and review all the relevant end equipment use case requirements (features), functions and include all critical components (functional blocks), associated devices required for processor functioning (Example: PMIC) and include details of the attached devices interfaced to the processor as part of the block diagram. The recommendation is to draw separate blocks for each function or interface, connect blocks with arrows indicating the directions, label blocks and clearly indicate the interfaces and processor IOs used for connecting the processor and attached devices. The recommendation is to consider grouping of the blocks based on the implemented functions whenever possible. The recommendation is to review, refine and baseline the block diagram before starting the design.
The below resources can be used (as supporting documents) when preparing the detailed block diagram:
The processor product page links on TI.com are listed below:
AM64x [ALV]
AM243x [ALV, ALX]