SPRAD67D September 2024 – October 2025 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
EXTINTn is an open-drain output type fail-safe IO buffer. The recommendation is to connect external pullup when a PCB trace is connected and an external input is not being actively driven. Open-drain output type IO buffer has slew rate requirements specified when pulled up to 3.3V. An RC (delay) is recommended to limit the slew rate with the C placed near to the processor pin.
AM243x ALX package does not support EXTINTn pin functionality.
For more information, see the following FAQ:
The FAQ is generic and can also be used for AM64x and AM243x processor families.