SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
Table 12-448 lists the CIR interface I/O signals.
| Module Pin | Device Level Signal | I/O(1) | Description | Module Pin Reset Value(2) |
|---|---|---|---|---|
| MCU_UART[0-1] | ||||
| RX | MCU_UART[0-1]_RXD | I | Serial data input | HiZ |
| TX | MCU_UART[0-1]_TXD | O | Serial data output in CIR mode. (3) | 0 |
| SD | MCU_UART[0-1]_RTS | O | SD mode is used to configure the transceivers.(4) | 1 |
| UART[0-6] | ||||
| RX | UART[0-6]_RXD | I | Serial data input | HiZ |
| TX | UART[0-6]_TXD | O | Serial data output in CIR mode. (3) | 0 |
| SD | UART[0-6]_RTSn | O | SD mode is used to configure the transceivers.(4) | 1 |
For more information about device level signals (pull-up/down resistors, buffer type, multiplexing and others), see tables Pin Attributes and Pin Multiplexing in the device-specific Datasheet.