SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
The debug/state registers are supplied to give software applications additional information about the PDMA than they would need in regular opteration, but which may be useful in debug situations. These registers appear on the PSI-L bus, near the static TR registers. For receive, they are defined as follows:
Refer to their descriptions for further details.