SPRUIZ1B July 2023 – August 2024 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
| Bit Field Name | DriverLib Name | Base Address | CPU1 | CPU1.DMA | CPU1.CLA1 | CPU2 | CPU2.DMA | Pipeline Protected | |
|---|---|---|---|---|---|---|---|---|---|
| Instance | Structure | ||||||||
| Flash0CtrlRegs | FLASH_CTRL_REGS | FLASH0CTRL_BASE | 0x0005_F800 | YES | - | - | YES | - | YES |
| Flash0EccRegs | FLASH_ECC_REGS | FLASH0ECC_BASE | 0x0005_FB00 | YES | - | - | YES | - | YES |