SPRUIZ1B July 2023 – August 2024 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
Convert Unsigned 32-Bit Integer to 32-Bit Floating-Point Value
| MRa | CLA floating-point destination register (MR0 to MR3) |
| mem32 | 32-bit memory location accessed using one of the available addressing modes |
LSW: mmmm mmmm mmmm mmmm
MSW: 0111 0100 10aa addr MRa = UI32TOF32[mem32]; This instruction does not affect any flags:
| Flag | TF | ZF | NF | LUF | LVF |
|---|---|---|---|---|---|
| Modified | No | No | No | No | No |
This is a single-cycle instruction.
; Given x2, m2, and b2 are Uint32 numbers:
;
; x2 = Uint32(2) = 0x00000002
; m2 = Uint32(1) = 0x00000001
; b2 = Uint32(3) = 0x00000003
;
; Calculate y2 = x2 * m2 + b2
;
_Cla1Task1:
MUI32TOF32 MR0, @_m2 ; MR0 = 1.0 (0x3F800000)
MUI32TOF32 MR1, @_x2 ; MR1 = 2.0 (0x40000000)
MUI32TOF32 MR2, @_b2 ; MR2 = 3.0 (0x40400000)
MMPYF32 MR3, MR0, MR1 ; M*X
MADDF32 MR3, MR2, MR3 ; Y=MX+B = 5.0 (0x40A00000)
MF32TOUI32 MR3, MR3 ; Y = Uint32(5.0) = 0x00000005
MMOV32 @_y2, MR3 ; store result
MSTOP ; end of task