SPRUIZ1B July 2023 – August 2024 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
Figure 35-3 shows the integration of the MCAN module in the device.
Table 35-2 and Table 35-3 summarize the integration of the MCAN module in the device.
| Destination Signal Name | Source Signal Name | Description |
|---|---|---|
| Clocks | ||
| MCAN_ICLK | SYSCLK | Interface clock for the MCAN module |
| MCAN_FCLK | MCANxBIT Clock | Bit timing clock for MCAN |
| Resets | ||
| MCAN_RST | RESET | Asynchronous reset signal to the MCAN module |
| Interrupt Requests(1) | ||
|---|---|---|
| Source Signal Name | Description | |
| MCANSS_INT0 | MCAN interrupt 0 | |
| MCANSS_INT1 | MCAN interrupt 1 | |
| ECC_CORR_PLS_INT | MCAN ECC interrupt | |
| WAKE_AND_TS_PLS_INT | MCAN timestamp and wakeup interrupt | |
| MCAN_IRQ_ECC_UNCORR | MCAN ECC uncorrectable interrupt | |
| Filter Event Connections | ||
| Source Signal Name | Trigger Input | Description |
| MCAN_FEVT0 | EPWM XBAR(2) CLB XBAR(3) CLA Trigger(4) |
MCAN RX Filter Event 1 |
| MCAN_FEVT1 | EPWM XBAR(2) CLB XBAR(3) CLA Trigger(4) |
MCAN RX Filter Event 2 |
| MCAN_FEVT2 | EPWM XBAR(2) CLB XBAR(3) CLA Trigger(4) |
MCAN RX Filter Event 3 |
For more information about the CLA_triggers, see the Control Law Accelerator (CLA) chapter.
For more information about the CLB XBAR, see the Configurable Logic Block (CLB) chapter.
For more information about the ePWM XBAR module, see the Enhanced Pulse Width Modulator (ePWM) chapter.