SPRUIZ1B July 2023 – August 2024 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
The AES subsystem interfaces with the DMA module as shown in Table 33-1. Input/output context and data ports from the AES directly feed to the DMA trigger source. Two interrupt registers are included, AES_GLB_INT_FLG and AES_GLB_INT_CLR. AES_GLB_INT_FLG, that provide the status of the secure interrupt generated by the AES while AES_GLB_INT_CLR clears the flag. AES only allows word access. Non-word access (not 32-bit access) generates an interrupt and is aggregated in SYS_ERR.
| Request | DMA Trigger Source |
|---|---|
| Context Output | AES_ContextIn |
| Context Input | AES_ContextOut |
| Data Output | AES_DataOut |
| Data Input | AES_DataIn |