SPRUJ17I March 2022 – August 2025 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
Figure 7-91 shows the signals and registers for capturing the DIGIO data in. Note that bit field [5-4]IN_MODE in the IEP_DIGIO_CTRL_REG register must be set to 1h for data to be latched on the external PR<k>_IEP<n>_EDC_LATCH_IN0 signal. In PRU0/1_RX_SOF mode, the delay time of capturing PR<k>_IEP0_EDIO_DATA_IN_OUT[31:28] is programmable through the [11-8]SOF_DLY bit of the IEP_DIGIO_EXP_REG register.
Figure 7-91 IEP DIGIO Data InFigure 7-92 shows the signals and registers for driving the DIGIO data out.
The PR<k>_IEP0_EDIO_DATA_IN_OUT[31:28] is immediately forced to zero when IEP_DIGIO_CTRL_REG[1] OUTVALID_MODE = 1h, pr1_edio_oe_ext = 1h, and pd_wd_exp = 1h, or the next update hardware post pd_wd_exp. Delay assertion of PR<k>_IEP0_EDIO_OUTVALID from PR<k>_IEP0_EDIO_DATA_IN_OUT[31:28] update events are controlled by software through IEP_DIGIO_EXP_REG[2] SW_OUTVALID.
Figure 7-92 IEP DIGIO Data Out