SPRUJ17I March 2022 – August 2025 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
Write multiple (page) access in asynchronous mode is not supported for address/data-multiplexed devices.
If the GPMC_CONFIG1_i[28] WRITEMULTIPLE bit is enabled (0x1) with the GPMC_CONFIG1_i[27] WRITETYPE bit as asynchronous (0x0), the GPMC processes single asynchronous accesses.
For accesses on non-multiplexed devices, see Section 13.3.1.4.9.3, Asynchronous and Synchronous Accesses in non-multiplexed Mode.