SPRUJ17I March 2022 – August 2025 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
The ICLXBAR is able to route one of three input signals to the Illegal Combination Logic (ICL) submodules inside the PWM module. The input signals comprise of either PWMA or PWMB after having passed through the Minimum Dead-Band block, or the ICSSM GPO ports. For information on ICLXBAR use cases, refer to ePWM module specification.
The ICLXBAR architecture allows for each ICL unit XBAR to select from any of the three aforementioned signals and routes the signal to a single output of the XBAR. The output of ICLXBAR can be sourced to each of the 32 ICL submodules inside the ePWM module.

| ICLXBAR outputs | Desination-1 |
|---|---|
| ICLXBAR.Out0 | EPWMx.ICLXBARIN.0 |
| ICLXBAR.Out1 | EPWMx.ICLXBARIN.1 |
| ICLXBAR.Out2 | EPWMx.ICLXBARIN.2 |
| ICLXBAR.Out3 | EPWMx.ICLXBARIN.3 |
| ICLXBAR.Out4 | EPWMx.ICLXBARIN.4 |
| ICLXBAR.Out5 | EPWMx.ICLXBARIN.5 |
| ICLXBAR.Out6 | EPWMx.ICLXBARIN.6 |
| ICLXBAR.Out7 | EPWMx.ICLXBARIN.7 |
| ICLXBAR.Out8 | EPWMx.ICLXBARIN.8 |
| ICLXBAR.Out9 | EPWMx.ICLXBARIN.9 |
| ICLXBAR.Out10 | EPWMx.ICLXBARIN.10 |
| ICLXBAR.Out11 | EPWMx.ICLXBARIN.11 |
| ICLXBAR.Out12 | EPWMx.ICLXBARIN.12 |
| ICLXBAR.Out13 | EPWMx.ICLXBARIN.13 |
| ICLXBAR.Out14 | EPWMx.ICLXBARIN.14 |
| ICLXBAR.Out15 | EPWMx.ICLXBARIN.15 |