SPRUJH0B April 2025 – September 2025
The LaunchPad has the ability to connect to a linear or rotary encoder through the F28E12x on-chip eQEP interface: Header J12 is connected to eQEP1. By default, this connection is not active and the GPIOs are routed to the BoosterPack connectors. The 5V eQEP input signals from the J12 connector are stepped down through a TI SN74LVC8T245 Level Translator (U6) to 3.3V. The signals are then routed through a TI SN74LV4053A triple 2-channel analog multiplexer or demultiplexer ICs (U7). Switch S5 controls the select inputs of the ICs to configure the eQEP signal destinations to be either the J12 connectors or BoosterPack headers, as described in Table 2-9.
| QEP1 SEL | QEP1 Signals (GPIO6/7/43) |
|---|---|
| 0 (down) | J12 |
| 1 (up) | BP Headers |