SPRUJH0B April 2025 – September 2025
J17 cuts off the power to the on-board boost converter and prevents the TPS61241 step-up DC/DC converter (U23) from powering the 5V power domain of the LaunchPad. This voltage regulator can step up 3.3V to 5V if no other 5V supply is connected. Do not place a shunt on J17 unless JP2 is open and no other 5V supply is connected to the LaunchPad.