SPRUJH0B April   2025  – September 2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
      1. 1.3.1 External Power Supply or Accessory Requirements
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Description
      1. 2.1.1 Functional Description and Connections
        1. 2.1.1.1 Power Domains
        2. 2.1.1.2 LEDs
        3. 2.1.1.3 Encoder Connectors
        4. 2.1.1.4 Boot Modes
        5. 2.1.1.5 BoosterPack Sites
        6. 2.1.1.6 Analog Voltage Reference
        7. 2.1.1.7 Other Headers and Jumpers
          1. 2.1.1.7.1 USB Isolation Block
          2. 2.1.1.7.2 Alternate Power
          3. 2.1.1.7.3 5V Step-up Converter
        8. 2.1.1.8 Programmable Gain Amplifier (PGA)
      2. 2.1.2 Debug Interface
        1. 2.1.2.1 XDS110 Debug Probe
        2. 2.1.2.2 Virtual COM Port
      3. 2.1.3 Alternate Routing
        1. 2.1.3.1 Overview
        2. 2.1.3.2 GPIO35/GPIO37 Routing
        3. 2.1.3.3 eQEP Routing
        4. 2.1.3.4 X1, X2 Routing
        5. 2.1.3.5 PWM DAC
    2. 2.2 Using the F28E12x LaunchPad
    3. 2.3 BoosterPacks
    4. 2.4 Hardware Revisions
      1. 2.4.1 Revision A
      2. 2.4.2 Revision E2
  9. 3Software
    1. 3.1 Software Development
      1. 3.1.1 Software Tools and Packages
      2. 3.1.2 F28E12x LaunchPad Demo Program
      3. 3.1.3 Programming and Running Other Software on the F28E12x LaunchPad
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
      1. 4.2.1 LAUNCHXL-F28E12X Board Dimensions
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Frequently Asked Questions
    2. 5.2 Trademarks
  12. 6References
    1. 6.1 Reference Documents
    2. 6.2 Other TI Components Used in This Design
  13. 7Revision History

BoosterPack Sites

The F28E12x LaunchPad features a BoosterPack connector. BoosterPack site 1 is compliant with the BoosterPack standard. To expand the functions available to the user on this LaunchPad, some signals are also routed to alternate locations on the board. These alternate routes can be selected by manipulating the on-board switches or by adding and removing 0Ω resistors. This is described in Section 2.1.3.

The GPIO pin numbers as well as the BoosterPack compliant features can be viewed in the LAUNCHXL-F28E12X Pinout Map. Each GPIO has multiple functions available through the F28E12x device's GPIO mux. Some specific functions have been listed in the Pinout Map; the full GPIO mux table can be found in the F28E12x Real-Time Microcontrollers data sheet.

All of the analog signals (denoted ADCIN) of the F28E12x MCU are routed to the J1/J3 BoosterPack headers on the left side of the board. Close to the respective BoosterPack header each ADC input signal has component pads for a series resistor and parallel capacitor to create an RC filter. By default a 0-ohm resistor is populated and the capacitor is left unpopulated. Users can populate these components with specific values to filter out noise arriving at the device ADC input.