SPRUJH0B April 2025 – September 2025
The LAUNCHXL-F28E12X is a low-cost development board for the Texas Instruments C2000™ Real-Time Microcontroller (MCU) series of F28E12x devices. The LAUNCHXL-F28E12X is designed around the F28E120SC real-time MCU and highlights the control, analog, and communications peripherals, as well as the integrated nonvolatile memory. The LaunchPad™ also features a BoosterPack expansion connector (40-pins), a 5V encoder interface (eQEP) connector, power-domain isolation, and an on-board XDS110 debug probe. This evaluation board serves as the single LaunchPad™ development tool for smaller memory variants (F28E120SB) and other package options (32-pin QFP, 32-pin QFN) in the F28E12x device series.