SPRUJH0B April 2025 – September 2025
The F28E12x LaunchPad includes an F28E120SC MCU, which is designed for advanced real-time control applications. A large number of these peripherals are made available to users using the on-board accessories and the BoosterPack connectors. This section explains how those peripherals operate and interface to the MCU.
Figure 2-1 shows a high-level block diagram of the F28E12x LaunchPad: