SPRUJH0B April 2025 – September 2025
In addition to the buffered DAC output available on BP pin 30, the F28E12x LaunchPad provides up to two PWM DAC signals at the BoosterPack headers using GPIO0 (BP pin 40) and GPIO1 (BP pin 39). The intended purpose of the PWM DAC signals are to utilize PWMs of the F28E12x device as digital-to-analog converters (DAC). This method involves low-pass filtering the PWM signal to remove the high-frequency components and leave only the DC component. For more information, see the Using PWM Output as a Digital-to-Analog Converter on a TMS320F280x Digital Signal Control.
By default, the RC filter is not populated. Instead a 0 ohm resistor is populated and the capacitor is left un-populated.